??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0271400000 - STB 25 IH/GR
Bill of material
Weidmueller 0271400000
Preview
Product number of the Manufacturer
0271400000
Manufacturer Type Description
STB 25 IH/GR
Short Description
Socket (terminal) Plug-in depth: 13 mm, Depth: 30 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4008190029692
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.004 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models