??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0267000000 - VH 17/8.2/5.2
Bill of material
Weidmueller 0267000000
Preview
Product number of the Manufacturer
0267000000
Manufacturer Type Description
VH 17/8.2/5.2
Short Description
Connecting sleeve (terminal) Height: 8 mm, Width: 8 mm, Depth: 17 mm, Cu Zn
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190146986
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.004 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models