??
Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
agru
Description
025 - Backing Ring DIN 2642
Bill of material
AGRU_14025007511_Backing Ring DIN 2642_steel insert/f. steel boarding_PP-FRP black_75 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
025
Weight
kg
Dimension long
Dimension short
Description 1
Backing Ring DIN 2642
Description 2
steel insert/f. steel boarding
Material
PP-FRP black
Manufacturing process
Connection methode
Flange connection
Outside diameter (DAOD)
mm
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
KGEW
0.000 mm
Previews
3D
Dimension
2D
Download CAD models