??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0249300000 - KMVT LI 2.4 EP/SW
Bill of material
Weidmueller 0249300000
Preview
Product number of the Manufacturer
0249300000
Manufacturer Type Description
KMVT LI 2.4 EP/SW
Short Description
Feed-through terminal block, Flat-blade connection, 0.5 mm², 800 V, 12 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190004798
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
160 °C
rated current
12 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
12 A
Power loss, static, current-independent [Pls]
0.190 W
color
black
Connection type
Flat plug-in connector
Combustibility class
V0
material of insulation
Duroplastic
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
No
Assembly type
G track G32
rated voltage
800 V
Mass
0.016 kg
depth
59.25 mm
height
70 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models