??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0248920000 - SAKS 3 GZ/6.3X32
Bill of material
Weidmueller 0248920000
Preview
Product number of the Manufacturer
0248920000
Manufacturer Type Description
SAKS 3 GZ/6.3X32
Short Description
Fuse terminal, Screw connection, Fuse cartridge, One end without connector, Screw connection, 10 mm², 500 V, 10 A, G-Si. 6.3 x 32, medium yellow
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4008190109738
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
max. supply voltage for defect display
500 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
min. supply voltage for defect display
500 V
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
10 A
Number of levels
1
height
54 mm
Power loss, static, current-independent [Pls]
1.820 W
color
yellow
depth
61 mm
Design of safety block
Miniature fuses 6,3x32mm
Connection type
Screw connection
Voltage type for the defective display
AC/DC
Combustibility class
V0
Design of display of defects
without
material of insulation
Duroplastic
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
screwable
Closing plate required
Yes
width
13 mm
Assembly type
G track G32
rated voltage
500 V
Mass
0.044 kg
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models