??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0248500000 - VH 13.5/4.9/3.3
Bill of material
Weidmueller 0248500000
Preview
Product number of the Manufacturer
0248500000
Manufacturer Type Description
VH 13.5/4.9/3.3
Short Description
Connecting sleeve (terminal) Height: 4.9 mm, Width: 4.9 mm, Depth: 13.5 mm, Copper
Long Description
Connecting sleeve to improve the contact between accessories and the current bar.
GTIN
4008190022723
Manufacturer Name
Weidmueller Group
Type of accessory
Connector
Design
Connector/disconnector
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models