??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
0243520000 - MK 3/12
Lista materiale
Weidmueller 0243520000
Preview
Manufacturer Product ID
0243520000
Manufacturer Type Description
MK 3/12
Description short
Morsettiera unipolare e multipolare, Collegamento a vite, 2.5 mm², 400 V, 24 A, Numero di poli: 12, 110 mm, Giallo medio
Description long
Morsettiera per avvitatura diretta al fondo della custodia.
GTIN-Code
4008190072834
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
Bore holes distance, centric
18.500 mm
rated current
24 A
Number of contact points per pole
24
Rated current [In] for the power loss specification
24 A
Pole number
12
Power loss, static, current-independent [Pls]
0.770 W
color
yellow
Connection type
Screw connection
Combustibility class
5V
material of insulation
Duroplastic
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Explosion tested design (EEx e)
No
Closing plate required
No
Transparent
No
rated voltage
400 V
Mass
0.042 kg
depth
16.1 mm
height
15 mm
width
110 mm
customs tariff number (TARIC)
85369010
URL
URL
Anteprime
3D
2D
Download modelli CAD