??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
agru
Description
024.42 - Union nut
Bill of material
AGRU_33024427511_Union nut_spare part Union 024_PVDF black_75/90 - S 107.5X3.6
LOD Destination
LOD Level
Article number
33024427511
Article number
33024427511
Image Code
024.42
Weight
0.310 kg
Dimension long
75/90 - S 107.5X3.6
Dimension short
75/90
Description 1
Union nut
Description 2
spare part Union 024
Material
PVDF black
Manufacturing process
injection moulded
Outside diameter (DAOD)
75.000 mm
L1
31.000 mm
D
130.000 mm
D1
90.700 mm
D2
102.100 mm
B
40.000 mm
GIN
0.000 英寸
预览
3D
尺寸标注
2D
下载CAD模型