??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
agru
Description
024.41 - Union nut
Bill of material
AGRU_33024417511_Union nut_spare part Union 024_PVDF grey_75/90 - S 107.5X3.6
LOD Destination
LOD Level
Article number
33024417511
Article number
33024417511
Image Code
024.41
Weight
0.305 kg
Dimension long
75/90 - S 107.5X3.6
Dimension short
75/90
Description 1
Union nut
Description 2
spare part Union 024
Material
PVDF grey
Manufacturing process
injection moulded
Outside diameter (DAOD)
75.000 mm
L1
31.000 mm
D
130.000 mm
D1
90.700 mm
D2
102.100 mm
B
40.000 mm
GIN
0.000 Inch
Previews
3D
Dimension
2D
Download CAD models