您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English
AGRU 35024207521 Union end spare part Union 024 PVDF UHP natural 75X3.6 SDR21 ISO S-10
agru
PURAD
PVDF Ultra High Purity Piping System
Fittings
Powered by
CAD模型選擇
{agru/purad/pvdf_ultra_high_purity_piping_system/fittings/024_2.prj},{NB=AGRU_35024207521_Union end_spare part Union 024_PVDF UHP natural_75X3.6 SDR21 ISO S-10 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=35024207521},{M=35024207521},{BILDCODE=024.2},{WEIGHT=0.213},{DIMENSIONLANG=75X3.6 SDR21 ISO S-10},{DURCHMESSER=75},{EXT_BEZ_1=Union end},{EXT_BEZ_2=spare part Union 024},{MATERIAL=PVDF UHP natural},{HERSTELLV=injection moulded},{VERBINDUNG=Butt + IR-welding},{DA=75.000},{S=3.600},{L=66.000},{L1=37.000},{L2=9.000},{D1=90.000},{D2=101.000},{X1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 2
HELP_VARIABLE
Company
agru
Description
024.2 - Union end
Bill of material
AGRU_35024207521_Union end_spare part Union 024_PVDF UHP natural_75X3.6 SDR21 ISO S-10
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
35024207521
35024207521
Article number
35024207521
35024207521
Image Code
024.2
Weight
0.213
0.213
kg
Dimension long
75X3.6 SDR21 ISO S-10
75X3.6 SDR21 ISO S-10
Dimension short
75
75
Description 1
Union end
Description 2
spare part Union 024
Material
PVDF UHP natural
Manufacturing process
injection moulded
Connection methode
Butt + IR-welding
Outside diameter (DAOD)
75.000
75.000
mm
S
3.600
3.600
mm
Dimension L
66.000
66.000
mm
L1
37.000
37.000
mm
L2
9.000
mm
D1
90.000
mm
D2
101.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型