您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
português
English (United States)
AGRU 30024113207 Union Type 24 FPM-sealing PVDF natural 32 - MOP 10 bar
agru
Industrial Piping Systems
PVDF Industrial Piping System
Fittings for Socket Welding
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pvdf_industral_piping_system/fittings_for_socket_welding/024_11.prj},{NB=AGRU_30024113207_Union Type 24_FPM-sealing_PVDF natural_32 - MOP 10 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=30024113207},{M=30024113207},{BILDCODE=024.11},{WEIGHT=0.100},{DIMENSIONLANG=32 - MOP 10 bar},{DURCHMESSER=32},{EXT_BEZ_1=Union Type 24},{EXT_BEZ_2=FPM-sealing},{MATERIAL=PVDF natural},{HERSTELLV=injection moulded},{VERBINDUNG=Socket-welding},{DA=32.000},{L=53.000},{D=64.000},{DSP=41.300},{B=30.000},{T=20.000},{X1=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
agru
Description
024.11 - Union Type 24
Bill of material
AGRU_30024113207_Union Type 24_FPM-sealing_PVDF natural_32 - MOP 10 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
30024113207
30024113207
Article number
30024113207
30024113207
Image Code
024.11
Weight
0.100
0.100
kg
Dimension long
32 - MOP 10 bar
32 - MOP 10 bar
Dimension short
32
32
Description 1
Union Type 24
Description 2
FPM-sealing
Material
PVDF natural
Manufacturing process
injection moulded
Connection methode
Socket-welding
Outside diameter (DAOD)
32.000
32.000
mm
Dimension L
53.000
53.000
mm
D
64.000
64.000
mm
DSP
41.300
41.300
mm
B
30.000
30.000
mm
T
20.000
20.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型