??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
agru
Description
023 - Backing Ring JIS
Bill of material
AGRU_11023009011_Backing Ring JIS_steel insert/for stub flange_PP-FRP grey_90 - 3 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
023
Weight
kg
Dimension long
Dimension short
Description 1
Backing Ring JIS
Description 2
steel insert/for stub flange
Material
PP-FRP grey
Manufacturing process
injection moulded
Connection methode
Flange connection
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
KGEW
0.000 mm
XX
Previews
3D
Dimension
2D
Download CAD models