您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 0225760000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Fuse terminal block
Powered by
CAD模型選擇
{weidmueller_qs/27/14/11/16/0225760000.prj},{NB=0225760000},{MANUID=0225760000},{AAB787=4},{AAB911=230},{AAB937=0.500},{AAC027=230},{AAC820=-50},{AAC821=100},{AAF726=6.300},{AAP530=1},{BAA303=1.020},{BAC676=4},{BAC677=4},{BAC739=0.500},{BAC740=0.500},{BAH005=230},{AAF040=0.014},{BAB577=42.489},{BAA020=58.003},{BAF016=8.1},{AAD931=85369095},{AAO663=4008190126773},{PREVIEW=../../../../_pool_/8b/77/04745600009999.png},{MANUTYPEDESC=ASK 1/EN LD 1D 230VAC},{DESCSHORT=Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, beige / yellow}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0225760000 - ASK 1/EN LD 1D 230VAC
明細表
Weidmueller 0225760000
Preview
Manufacturer Product ID
0225760000
Manufacturer Type Description
ASK 1/EN LD 1D 230VAC
Description short
熔丝保险端子, 螺钉连接, 熔丝盒, 带 LED, 单侧开放, 螺钉联接, 4 mm², 230 V, 6.3 A, G-Si.5 x 20, 米色/黄色
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。带有可拆卸的熔丝架。
GTIN-Code
4008190126773
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4
mm²
max. supply voltage for defect display
230
V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500
mm²
min. supply voltage for defect display
230
V
Min. operating temperature
-50
°C
Max. operating temperature
100
°C
rated current
6.300
A
Number of levels
1
Power loss, static, current-independent [Pls]
1.020
W
color
multi-colored
Design of safety block
Miniature fuses 5x20 mm
Connection type
Screw connection
Voltage type for the defective display
AC
Combustibility class
V2
Design of display of defects
LED
material of insulation
PA
Max. line cross section, flexible
4
mm²
Max. line cross section, rigid
4
mm²
Min. line cross section, flexible
0.500
mm²
Min. line cross section, rigid
0.500
mm²
Design
swiveling
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
230
V
Mass
0.014
kg
depth
42.489
mm
height
58.003
mm
width
8.1
mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
下載CAD模型
生成CAD模型