??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
0215560000 - SAKD 2.5N
明細表
Weidmueller 0215560000
Preview
Manufacturer Product ID
0215560000
Manufacturer Type Description
SAKD 2.5N
Description short
直通型接线端子, 螺钉联接, 2.5 mm², 500 V, 24 A, 联接点数量: 2
Description long
用于将导线连接或接合至永久安全触点的接线端子。硬化钢确保机械强度,镀锡铜线确保最佳的导电性能。
GTIN-Code
4008190163433
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
24 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
24 A
height
32.500 mm
Power loss, static, current-independent [Pls]
0.770 W
color
multi-colored
depth
43.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
width
5 mm
Assembly type
G track G32
rated voltage
500 V
Mass
0.006 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
下載CAD模型