??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0212880000 - SAK 6/EN BL
Bill of material
Weidmueller 0212880000
Preview
Product number of the Manufacturer
0212880000
Manufacturer Type Description
SAK 6/EN BL
Short Description
Feed-through terminal block, Screw connection, 6 mm², 800 V, 41 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190107147
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
41 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
41 A
height
40 mm
Power loss, static, current-independent [Pls]
1.310 W
color
blue
depth
47.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
No
Closing plate required
Yes
width
8 mm
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.014 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models