??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0211360000 - AP SAKR BE
Bill of material
Weidmueller 0211360000
Preview
Product number of the Manufacturer
0211360000
Manufacturer Type Description
AP SAKR BE
Short Description
End plate (terminals) 42 mm x 1.5 mm, beige
Long Description
End plate for touch protection of live parts of terminal blocks. The end plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190184834
Manufacturer Name
Weidmueller Group
version with intermediate plate
No
type of end plate
Yes
color
beige
Combustibility class
V2
Latchable present
Yes
min. thickness
1.500 mm
Mass
0.002 kg
height
42 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models