??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0207159 - EB 2-25
Bill of material
PHOENIX CONTACT 0207159
Product number of the Manufacturer
0207159
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 25 mm, color: gray
Manufacturer Type Description
EB 2-25
Preview
International product number
4017918098933
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.027 kg
Grid dimensions
25 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918098933
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, 2-pos., fully insulated
Product type
EB 2-25
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models