??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0206160000 - EWK 1
Bill of material
Weidmueller 0206160000
Preview
Product number of the Manufacturer
0206160000
Manufacturer Type Description
EWK 1
Short Description
End bracket, Wemid, beige, Rail: TS 32, when screwed in
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4008190080020
Manufacturer Name
Weidmueller Group
color
beige
material
Plastic
Type of locking
screwable
Combustibility class
V0
Assembly type
Top-hat/g-rail TH35/G32
Mass
0.004 kg
depth
31 mm
height
27 mm
width
8.5 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models