??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0205067 - D-SSK 135 KER
Bill of material
PHOENIX CONTACT 0205067
Product number of the Manufacturer
0205067
Short Description
End cover
Long Description
End cover, insulation material: ceramic
Manufacturer Type Description
D-SSK 135 KER
Preview
International product number
4017918099022
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
cream-white
height
52 mm
net weight
0.037 kg
min. thickness
5 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918099022
Manufacturer product designation
End cover
Manufacturer product description
End cover, insulation material: ceramic
Product type
D-SSK 135 KER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models