??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0204136 - EB 10-14
Bill of material
PHOENIX CONTACT 0204136
Product number of the Manufacturer
0204136
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 14 mm, color: gray
Manufacturer Type Description
EB 10-14
Preview
International product number
4017918099060
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.037 kg
Grid dimensions
14 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918099060
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 14 mm, color: gray
Product type
EB 10-14
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Pobierz modele CAD