??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0203331 - EB 4-10
Bill of material
PHOENIX CONTACT 0203331
Product number of the Manufacturer
0203331
Short Description
Insertion bridge
Long Description
Insertion bridge, color: gray
Manufacturer Type Description
EB 4-10
Preview
International product number
4017918098643
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
net weight
0.006 kg
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
4
shock-hazard protection present
No
GTIN
4017918098643
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, color: gray
Product type
EB 4-10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
プレビュー
3D
2D
ダウンロード(CADデータ)