??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0203276 - FBI 10-10
Bill of material
PHOENIX CONTACT 0203276
Product number of the Manufacturer
0203276
Short Description
Fixed bridge
Long Description
Fixed bridge, pitch: 10 mm, color: silver
Manufacturer Type Description
FBI 10-10
Preview
International product number
4017918098506
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
plug-in
net weight
0.038 kg
Grid dimensions
10 mm
Design
Cross connector
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918098506
Manufacturer product designation
Fixed bridge
Manufacturer product description
Fixed bridge, pitch: 10 mm, color: silver
Product type
FBI 10-10
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models