??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0203069 - D-SSK 116 KER
Bill of material
PHOENIX CONTACT 0203069
Product number of the Manufacturer
0203069
Short Description
End cover
Long Description
End cover, length: 38 mm, width: 4.2 mm, color: gray, insulation material: ceramic
Manufacturer Type Description
D-SSK 116 KER
Preview
International product number
4017918098704
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
cream-white
height
36 mm
net weight
0.017 kg
min. thickness
5.500 mm
designed as intermediate plate
No
type of end plate
Yes
Latchable present
No
GTIN
4017918098704
Manufacturer product designation
End cover
Manufacturer product description
End cover, length: 38 mm, width: 4.2 mm, color: gray, insulation material: ceramic
Product type
D-SSK 116 KER
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드