??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0202455 - EB 10- 8 VERP SIEM
Bill of material
PHOENIX CONTACT 0202455
Product number of the Manufacturer
0202455
Short Description
Insertion bridge
Long Description
Insertion bridge, color: gray
Manufacturer Type Description
EB 10- 8 VERP SIEM
Preview
International product number
4017918253653
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Grey
net weight
0.012 kg
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918253653
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, color: gray
Product type
EB 10- 8 VERP SIEM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part