??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0202345 - LB 100-6 GY
Bill of material
PHOENIX CONTACT 0202345
Product number of the Manufacturer
0202345
Short Description
Bridge
Long Description
Bridge, pitch: 6 mm, color: gray
Manufacturer Type Description
LB 100-6 GY
Preview
International product number
4017918099138
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.200 kg
Grid dimensions
6 mm
Design
Cross connector
Insulation present
Yes
Number of bridged terminals
100
shock-hazard protection present
No
GTIN
4017918099138
Manufacturer product designation
Bridge
Manufacturer product description
Bridge, pitch: 6 mm, color: gray
Product type
LB 100-6 GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models