??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0202316 - LB 100-6 RD
Bill of material
PHOENIX CONTACT 0202316
Product number of the Manufacturer
0202316
Short Description
Bridge
Long Description
Bridge, color: red
Manufacturer Type Description
LB 100-6 RD
Preview
International product number
4017918098667
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
15
Explosion tested design (EEx e)
No
color
red
net weight
0.201 kg
Design
Cross connector
Insulation present
No
Number of bridged terminals
100
shock-hazard protection present
No
GTIN
4017918098667
Manufacturer product designation
Bridge
Manufacturer product description
Bridge, color: red
Product type
LB 100-6 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели