??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0202154 - EB 2- 8
Bill of material
PHOENIX CONTACT 0202154
Product number of the Manufacturer
0202154
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 8 mm, color: gray
Manufacturer Type Description
EB 2- 8
Preview
International product number
4017918097936
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.002 kg
Grid dimensions
8 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918097936
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 8 mm, color: gray
Product type
EB 2- 8
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model