??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0201702 - MPS-IH GN
Bill of material
PHOENIX CONTACT 0201702
Product number of the Manufacturer
0201702
Short Description
Insulating sleeve
Long Description
Insulating sleeve, color: green
Manufacturer Type Description
MPS-IH GN
Preview
International product number
4017918098636
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
net weight
0.000 kg
Design
Insulating sleeve
Type of accessory
test plug
GTIN
4017918098636
Manufacturer product designation
Insulating sleeve
Manufacturer product description
Insulating sleeve, color: green
Product type
MPS-IH GN
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85472000
Country of origin
PL
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드