??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0201485 - KB- 6-EX
Bill of material
PHOENIX CONTACT 0201485
Product number of the Manufacturer
0201485
Short Description
Chain bridge
Long Description
Chain bridge, color: silver
Manufacturer Type Description
KB- 6-EX
Preview
International product number
4017918098766
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Explosion tested design (EEx e)
No
color
silver-colored
net weight
0.002 kg
Insulation present
No
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4017918098766
Manufacturer product designation
Chain bridge
Manufacturer product description
Chain bridge, color: silver
Product type
KB- 6-EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models