??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0201472 - KB- 6
Bill of material
PHOENIX CONTACT 0201472
Product number of the Manufacturer
0201472
Short Description
Chain bridge
Long Description
Chain bridge, pitch: 6 mm, color: silver
Manufacturer Type Description
KB- 6
Preview
International product number
4017918098476
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
46
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.002 kg
Grid dimensions
6 mm
Insulation present
No
Number of bridged terminals
1
shock-hazard protection present
No
GTIN
4017918098476
Manufacturer product designation
Chain bridge
Manufacturer product description
Chain bridge, pitch: 6 mm, color: silver
Product type
KB- 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85369095
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели