??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0201401 - EB 2-36/UKH
Bill of material
PHOENIX CONTACT 0201401
Product number of the Manufacturer
0201401
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 36 mm, color: gray
Manufacturer Type Description
EB 2-36/UKH
Preview
International product number
4017918098216
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.149 kg
Grid dimensions
36 mm
Design
insert bridge
Insulation present
No
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918098216
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 36 mm, color: gray
Product type
EB 2-36/UKH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models