??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0201142 - EB 3- 6
Bill of material
PHOENIX CONTACT 0201142
Product number of the Manufacturer
0201142
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.2 mm, color: gray
Manufacturer Type Description
EB 3- 6
Preview
International product number
4017918098865
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.002 kg
Grid dimensions
6.200 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
3
shock-hazard protection present
No
GTIN
4017918098865
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.2 mm, color: gray
Product type
EB 3- 6
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
100
Quantity Scale
100
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models