??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0200062 - SB 2- 8/13 N
Bill of material
PHOENIX CONTACT 0200062
Product number of the Manufacturer
0200062
Short Description
Switching jumper
Long Description
Switching jumper, pitch: 13 mm, color: silver
Manufacturer Type Description
SB 2- 8/13 N
Preview
International product number
4017918124700
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
silver-colored
Assembly type
screwable
net weight
0.014 kg
Grid dimensions
13 mm
Design
switchable link
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918124700
Manufacturer product designation
Switching jumper
Manufacturer product description
Switching jumper, pitch: 13 mm, color: silver
Product type
SB 2- 8/13 N
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85369095
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models