??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
02 - Institutional (to 350 lb/ea)
Bill of material
02RR03001S
Part Number
02RR03001S
Series
02 Series
Fastening Type
Fastening Size
Wheel Type
Wheel Diameter
Inch
Tread Width
1 1/4 Inch
Wheel Face
Crowned Tread
Wheel Color
Solid Black Rubber
Temperature Range
-40°F to +180°F
Hardness
75-85 Shore A
Bearing Type
Brake Type
Capacity
125 lbs
Mount Height
4 1/4 Inch
Swivel Lead
1 5/16 Inch
Swivel Radius
2 13/16 Inch
Previews
3D
Dimension
2D
Download CAD models