??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
02 - Gate Casters (to 125 lb/ea)
Bill of material
4AGATE
Part No.
4AGATE
Series
02 Gate Casters
Wheel Diameter
4 Inch
Tread Width
1.250 Inch
Capacity
125 Pounds
Load Height
10 1/2 Inch
Swivel Lead
1 1/4 Inch
Previews
3D
Dimension
2D
Download CAD models