??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0197920000 - SAKT E/35 2LD 60VAC
Bill of material
Weidmueller 0197920000
Preview
Product number of the Manufacturer
0197920000
Manufacturer Type Description
SAKT E/35 2LD 60VAC
Short Description
Test-disconnect terminal, Screw connection, 6 mm², 60 V, 27 A, without, Cross-disconnect: without, Integral test socket: No, TS 35, medium yellow
Long Description
Terminal block for separating circuits during tests or measurements.
GTIN
4008190139278
Manufacturer Name
Weidmueller Group
Design of cross-switch disconnector
without
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
27 A
Number of contact points per level
4
Number of levels
1
Rated current [In] for the power loss specification
27 A
height
65 mm
Power loss, static, current-independent [Pls]
1.310 W
color
yellow
depth
52.500 mm
Design of longitudinal or transverse separation
without
Connection type
Screw connection
Combustibility class
V0
material of insulation
Duroplastic
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Integrated test connector present
No
Closing plate required
Yes
width
16 mm
Assembly type
Top-hat rail TH35
rated voltage
60 V
Mass
0.062 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models