??
Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
norelem
Description
01854 - Clamping towers, grey cast iron, 4-sided, with grid holes
Bill of material
01854-21280100
Order No.
Length
mm
Length
mm
Length
mm
Length
Length
mm
Length
mm
Length
mm
Length
mm
Length
mm
height
mm
height
50 mm
borehole
mm
thread
mm
borehole
mm
borehole
M16 mm
borehole
mm
thread
M16 mm
Number of M.T.P. holes
Richtung
mm
Richtung
Approx. weight
kg
Description
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662020
EAN-Nr. norelem
Standard delivery time
98% availability of products. Almost all articles from the norelem range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
End of life
31.12.2099
Previews
3D
Dimension
2D
Download CAD models