Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01850-212100125
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Cube tombstone
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufspannwuerfel/01850_11.prj},{NB=01850-212100125},{L=1000},{L1=600},{L2=800},{L3=200},{L4X=800},{L6=400},{L7=165},{L11=25},{H=1250},{H1=55},{H3=18},{D=12},{D2=25},{N=1012},{NL=10},{NL1=22},{GEW=1391.000},{NDM=16.0},{XA=125.0},{XB=50.0},{XC=30.0},{XD=36.0},{XE=65.0},{XF=22.0},{XG=32.0},{XH=21.5},{XI=22},{XJ=33},{XK=21},{XL=250},{XM=50},{XN=90},{XO=55},{XP=12},{XQ=16},{XR=28},{XS=12},{XT=18},{VERS=6},{DD=MIN},{EE1=MIN},{XX=MIN},{KDM=MIN},{ST=MIN},{NDM1=MIN},{KDM1=MIN},{ST1=MIN},{NDMR=MIN},{KDMR=MIN},{STR=MIN},{XU=MIN},{XV=MIN},{XW=MIN},{TAB=MIN},{BEST=01850-212100125},{L4=0},{L5=500},{D1=M12},{D3=M20},{D4=M20},{D5=M16},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495508641},{FILTER=NORELEM,}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 22
HELP_VARIABLE
Company
norelem
Description
01850 - Workholding cubes, grey cast iron with grid holes
Bill of material
01850-212100125
Order No.
01850-212100125
01850-212100125
Length
1000
1000
mm
Length
600
600
mm
Length
800
800
mm
Length
200
200
Length
0
0
mm
Length
500
500
mm
Length
400
400
mm
Length
165
165
mm
Length
25
25
mm
height
1250
1250
mm
height
55
55
mm
height
18
18
mm
borehole
12
12
mm
thread
M12
M12
mm
borehole
25
25
mm
borehole
M20
M20
mm
borehole
M20
M20
mm
thread
M16
M16
mm
Number of M.T.P. holes
1012
1012
Richtung
10
10
mm
Richtung
22
22
Approx. weight
1391.000
1391.000
kg
Description
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662020
EAN-Nr. norelem
4059495508641
4059495508641
Standard delivery time
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
End of life
31.12.2099
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성