??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0180600000 - EP 1 SAKG32/35 HP/TF/GE
Bill of material
Weidmueller 0180600000
Preview
Product number of the Manufacturer
0180600000
Manufacturer Type Description
EP 1 SAKG32/35 HP/TF/GE
Short Description
End and partition plate for terminals, End and intermediate plate, 120 mm x 2 mm, yellow
Long Description
End and intermediate plate for touch protection of live parts of terminal blocks. The plate is also used for the visually recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4008190083915
Manufacturer Name
Weidmueller Group
version with intermediate plate
Yes
type of end plate
Yes
height
120 mm
color
yellow
Combustibility class
V2
Latchable present
No
min. thickness
2 mm
Mass
0.024 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models