??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0134500000 - D2 KS2 TP
Bill of material
Weidmueller 0134500000
Preview
Product number of the Manufacturer
0134500000
Manufacturer Type Description
D2 KS2 TP
Short Description
Single- and multi-pole terminal strip, Screw connection, Number of poles: 2, 25 mm, Transparent
Long Description
Terminal strip for screwing directly to the bottom of the housing.
GTIN
4008190141738
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
Pole number
2
color
Transparent
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Explosion tested design (EEx e)
No
Closing plate required
No
Transparent
No
Mass
0.001 kg
depth
10.6 mm
height
25 mm
width
24 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models