You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
OK
??
지원되는 타사 쿠키 없음
귀하의 브라우저는 타사 쿠키 설정을 허용하지 않습니다. 브라우저 설정에서 활성화하거나 아래 버튼을 클릭하십시오.
새 탭에서 페이지 내용을 열려면 여기를 클릭하십시오.
열려 있는 페이지가 처음에 작동하지 않는 경우 페이지를 다시 로드해 보십시오.
파트커뮤니티가 작동하려면 브라우저에서 쿠키를 활성화하십시오.
카탈로그 탐색
All catalogs
Geometric Search
Sketch Search
Variable Search
Certified catalogs
By Categories
By Countries
By Standards
Available catalog languages:
Deutsch
English
español
français
português
português
AGRU 14013011011 Backing Ring ANSI steel insert PP-FRP black 110/125 - 4 - MOP 16 bar
agru
Industrial Piping Systems
Backing Rings, Accessories
Backing Rings, Accessories
Powered by
CAD model selection
{agru/industrial_piping_systems/backing_rings_accessories/backing_rings_accessories/013.prj},{NB=AGRU_14013011011_Backing Ring ANSI_steel insert_PP-FRP black_110/125 - 4 - MOP 16 bar (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=14013011011},{M=14013011011},{BILDCODE=013},{WEIGHT=1.564},{DIMENSIONLANG=110/125 - 4\" - MOP 16 bar},{DURCHMESSER=110/125},{EXT_BEZ_1=Backing Ring ANSI},{EXT_BEZ_2=steel insert},{MATERIAL=PP-FRP black},{HERSTELLV=injection moulded},{VERBINDUNG=Flange connection},{DA=110.000},{IDA=4.000},{D=229.000},{D2=20.000},{D3=133.000},{B=18.000},{K=190.500},{NM=40.000},{P=16.000},{NUMB=8.000},{XX=110/125 - 4 - MOP 16 bar},{X1=14110}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 19
HELP_VARIABLE
Company
agru
Description
013 - Backing Ring ANSI
Bill of material
AGRU_14013011011_Backing Ring ANSI_steel insert_PP-FRP black_110/125 - 4 - MOP 16 bar
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
14013011011
14013011011
Article number
14013011011
14013011011
Image Code
013
Weight
1.564
1.564
kg
Dimension long
110/125 - 4" - MOP 16 bar
110/125 - 4" - MOP 16 bar
Dimension short
110/125
110/125
Description 1
Backing Ring ANSI
Description 2
steel insert
Material
PP-FRP black
Manufacturing process
injection moulded
Connection methode
Flange connection
Outside diameter (DAOD)
110.000
110.000
mm
IDA
4.000
4.000
Pollici
D
229.000
229.000
mm
D2
20.000
20.000
mm
D3
133.000
133.000
mm
B
18.000
18.000
mm
K
190.500
190.500
mm
NM
40.000
40.000
P
16.000
bar
NUMB
8.000
8.000
X1
14110
14110
Previews
3D
Dimension
2D
Download CAD models
Download CAD