??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0128360000 - SAK 4
Bill of material
Weidmueller 0128360000
Preview
Product number of the Manufacturer
0128360000
Manufacturer Type Description
SAK 4
Short Description
Feed-through terminal block, Screw connection, 4 mm², 800 V, 32 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4008190069346
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. connectable conductor cross-section multiple wire
4 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
32 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
32 A
height
40 mm
Power loss, static, current-independent [Pls]
1.020 W
color
multi-colored
depth
51.500 mm
Connection type
Screw connection
Combustibility class
V2
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
6 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Levels internally bridged
No
Explosion tested design (EEx e)
Yes
Closing plate required
Yes
width
6.500 mm
Assembly type
G track G32
rated voltage
800 V
Mass
0.008 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models