??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
01247-05 - Mini tooling blocks with pre-machined clamping faces
Bill of material
01247-05-10012598125
Order No.
01247-05-10012598125
Material
Grauguss
total width
98 mm
total height
125 mm
total length
125 mm
Approx. weight
6.000 kg
Description
Information
Infotext
RoHS
Yes
Customs tariff number
84662020
EAN-Nr. norelem
4059495506340
Standard delivery time
98% availability of products. Almost all articles from the norelem range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
End of life
31.12.2099
Previews
3D
Dimension
2D
Download CAD models