??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
norelem
Description
01245_3 - Angle plates, grey cast iron, narrow with pre-machined clamping faces
Bill of material
01245-100181030
Order No.
Material
Grauguss
width
mm
total height
mm
total width
100 mm
Approx. weight
kg
Description
Information
Infotext
Technical Information
Info
RoHS
Yes
Customs tariff number
84662020
EAN-Nr. norelem
Standard delivery time
98% availability of products. Almost all articles from the norelem range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
End of life
31.12.2099
Previews
3D
Boyut
2D
CAD modeli indir