AGRU 11012020033 Stub Flange DIN short spigot PPR grey 200X6.2 SDR33 ISO S-16
agru
Industrial Piping Systems
PP Industrial Piping System
Fittings with short Spigot
Powered by
CAD模型選擇
{agru/industrial_piping_systems/pp_industrial_piping_system/fittings_with_short_spigot/012.prj},{NB=AGRU_11012020033_Stub Flange DIN_short spigot_PPR grey_200X6.2 SDR33 ISO S-16 (architecture400)},{LODDEST=architecture},{LODLEVEL=400},{MN=11012020033},{M=11012020033},{BILDCODE=012},{WEIGHT=1.020},{DIMENSIONLANG=200X6.2 SDR33 ISO S-16},{DURCHMESSER=200},{EXT_BEZ_1=Stub Flange DIN},{EXT_BEZ_2=short spigot},{EXT_BEZ_4=-},{MATERIAL=PPR grey},{HERSTELLV=injection moulded},{VERBINDUNG=Butt-welding},{DA=200.000},{S=6.200},{L=113.000},{L3=53.000},{D3=232.000},{D4=268.000},{H=18.000},{X1=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 58
HELP_VARIABLE
Company
agru
Description
012 - Stub Flange DIN
Bill of material
AGRU_11012020033_Stub Flange DIN_short spigot_PPR grey_200X6.2 SDR33 ISO S-16
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LOD Level
400
200
400
200
Article number
11012020033
11012020033
Article number
11012020033
11012020033
Image Code
012
Weight
1.020
1.020
kg
Dimension long
200X6.2 SDR33 ISO S-16
200X6.2 SDR33 ISO S-16
Dimension short
200
200
Description 1
Stub Flange DIN
Description 2
short spigot
Description 4
-
Material
PPR grey
Manufacturing process
injection moulded
Connection methode
Butt-welding
Outside diameter (DAOD)
200.000
200.000
mm
S
6.200
6.200
mm
Dimension L
113.000
113.000
mm
L3
53.000
53.000
mm
D3
232.000
232.000
mm
D4
268.000
268.000
mm
H
18.000
18.000
mm
Previews
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型