??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
agru
Description
012.6 - Stub Flange DIN
Bill of material
AGRU_70012656011_Stub Flange DIN_300mm elongated_PE 100-RC black_560X50.8 SDR11 ISO S-5
LOD Destination
LOD Level
Article number
Article number
Image Code
012.6
Weight
kg
Dimension long
Dimension short
Description 1
Stub Flange DIN
Description 2
300mm elongated
Material
PE 100-RC black
Manufacturing process
injection moulded+welded
Connection methode
Butt + E-socket-welding
Outside diameter (DAOD)
mm
S
mm
Dimension L
300.000 mm
L1
mm
Previews
3D
Dimension
2D
Download CAD models