??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
SToxxparts
Description
01000310000 - Nut for T-slot
Bill of material
01000310002
Article No.
-0.2
14 mm
D1
mm
D2
5 mm
+0.5
22.5 mm
H1
7.4 mm
H2
1.7 mm
M
6.8 mm
Groove width
8 mm
Material
Edelstahl
Weight
g
Drawing
https://api.meleven.de/out/SToxxparts/7a.d2.95.010003100009.pdf
Previews
3D
Dimension
2D
Download CAD models