01000300004
SToxxparts
01 Standard parts according to DIN
01000300000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000300000/01000300000.prj},{NB=01000300004},{ARTNR=01000300004},{D1=61},{B=13.5},{D2=11},{D3=12},{L1=29.6},{L2=22},{L3=45},{L4=29},{S=11.8},{D=M8x12},{MAT=Stahl vergütet, brüniert},{GEW=189},{INFO=https://api.meleven.de/out/SToxxparts/94.fb.b0.010003000009.pdf},{PREVIEW=01000300000.png},{DEFAULTSORTATTR=1063129}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 8
HELP_VARIABLE
Company
SToxxparts
Description
01000300000 - Swivel disk
Bill of material
01000300004
Article No.
01000300004
01000300004
D1
61
61
mm
B
13.5
13.5
mm
D2
11
11
mm
D3
12
12
mm
L1
29.6
29.6
mm
L2
22
22
mm
L3
45
45
mm
L4
29
29
mm
-0.5
11.8
11.8
mm
Screw DIN 923
M8x12
M8x12
mm
Material
Stahl vergütet, brüniert
Weight
189
189
g
Drawing
https://api.meleven.de/out/SToxxparts/94.fb.b0.010003000009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型