01000287057
SToxxparts
01 Standard parts according to DIN
01000287000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000287000/01000287000.prj},{NB=01000287057},{ARTNR=01000287057},{FORM=doppelt},{BK=V (mit Vierkant)},{D1=32},{D2=-},{S=16},{L1=-},{L2=105},{L3=34},{L4=37},{T=16},{MAT=Stahl},{GEW=426},{INFO=https://api.meleven.de/out/SToxxparts/71.e1.aa.010002870009.pdf},{PREVIEW=01000287000.png},{DEFAULTSORTATTR=1058893}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 114
HELP_VARIABLE
Company
SToxxparts
Description
01000287000 - Universal joint with plain bearing
Bill of material
01000287057
Article No.
01000287057
01000287057
FORM
doppelt
doppelt
Bore marking
V (mit Vierkant)
V (mit Vierkant)
D1
32
32
mm
H7
-
-
mm
H10
16
16
mm
L1
-
-
mm
L2
105
105
mm
L3
34
34
mm
L4
37
37
mm
+1 (max. Installation length of the shaft)
16
16
mm
Material
Stahl
Weight
426
426
g
Drawing
https://api.meleven.de/out/SToxxparts/71.e1.aa.010002870009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型