01000233002
SToxxparts
01 Standard parts according to DIN
01000233000
Powered by
CAD模型選擇
{stoxxparts/01_normteile_nach_din/01000233000/01000233000.prj},{NB=01000233002},{PREVIEW=01000233000.png},{ARTNR=01000233002},{NR_=40},{K=16.5},{B2=15.9},{D7=6.4},{D8=10.4},{G=6.2},{H=24.5},{L5=7},{ISO_4762=M6x25},{MAT=legierter Einsatzstahl},{GEW=39},{INFO=https://api.meleven.de/out/SToxxparts/ac.30.50.010002330009.pdf},{DEFAULTSORTATTR=9610}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 4
HELP_VARIABLE
Company
SToxxparts
Description
01000233000 - Driving block form C for spindle heads no. 30 to 50, form C
Bill of material
01000233002
Article No.
01000233002
01000233002
Spindle head
40
40
mm
K
16.5
16.5
mm
h5
15.9
15.9
mm
D7
6.4
6.4
mm
D8
10.4
10.4
mm
G
6.2
6.2
mm
H
24.5
24.5
mm
±0.1
7
7
mm
for screws
M6x25
M6x25
mm
Material
legierter Einsatzstahl
Weight
39
39
g
Drawing
https://api.meleven.de/out/SToxxparts/ac.30.50.010002330009.pdf
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型